|
-
-
Communications Adapter
Optional network-interface and firmware-upgrade communications adapter. Field...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
DIN Rail and Surface-Mount Adapter
Optional DIN Rail and Surface-Mount Ada...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Serial Connector Adapter Kit
Allows connection of RJ45 socket to PC 9-pin serial connector (TIA-232)...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Converts an RS-485 signal to an RS-232 signal, used for set-point programming and updating flash mem...More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Connects an RJ45 socket to a 9-pin serial connector, includes 1.5 m cable and plug-in adapter....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
50-W ground-check termination with convenient mounting holes and screw terminals, temperature compen...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Terminations and Adapters
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Industrial TIA-232/TIA-485 Converter
Converts a TIA-485 signal from an FPS, FPU-32, MPS, or MPU-32 t...More
-
Communications: RS-232 to RS-422/485
-
Information Not Available
-
Information Not Available
|
-
-
Port-Powered Serial Converter
Converts a TIA-485 signal from an MPS, MPU-32, or FPU-32 to a TIA-232 ...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
SB to RS-232 Converter - Allows connection of an RS-232 cable to a USB port....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
The CIO-MB/CIO-120-MB Modules are convenient and cost-effective Modbus-RTU interfaces capable of pro...More
-
Input Voltage (V): 12 - 24 Vdc, 90 - 130 Vac
-
Output Form: 1 - SPDT; 1 - SPST
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG
|
-
-
Communication Link to PLC/SCADA/monitoring systems
-
Input Voltage (V): 24 Vdc; Digital: 12 - 24 Vac, 24Vdc; Digital: 90 - 130 Vac
-
Output Form: Form A and Form C Contactors
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG
|
-
-
Communication link to PLC/SCADA/
monitoring systems
-
Input Voltage (V): 12 - 24 Vdc
-
Output Form: 0 - SPDT; 1 - SPST
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG
|
-
-
Communication link to PLC/SCADA/
monitoring systems
-
Input Voltage (V): 12 - 24 Vac, 12 - 24 Vdc
-
Output Form: Form A and Form C Contactors
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG, Torque: 4.5 in-lbs; Wire: 12 - 20 AWG
|
-
-
The Com 4-20mA Output Module is intended for use with ONLY the Model 777-AccuPower output power moni...More
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG
-
Mounting Method: #8 screws; mount to side of 777-Accupower unit
-
Dimensions: 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)
|
-
-
The RS485MS-2W is required to enable the Modbus communications function on Model 77x-type products. ...More
-
Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG
-
Mounting Method: Connect to the 777 communication port
-
Dimensions: 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)
|