|
-
-
1-kV Sensing Resistor - Used with the SE-330HV to continuously monitor a low-voltage very-high-resis...More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 15 kV....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 25 kV....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 35 kV....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 5 kV....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
5-kV Weather-Protected Sensing Resistor
Used with the SE-325, SE-330, and SE-330AU to continuously m...More
-
Dimensions: 7.4 H x 15 W x 4.1 D in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
Used On Systems Up To 1 kV....More
-
Weight (lbs/g): 0 Kg
-
Information Not Available
-
Information Not Available
|
-
-
72-kV Sensing Resistor
Used with the SE-330HV to continuously monitor the continuity of a neutral-gr...More
-
Dimensions: 35.8 H x 41.1 W x 46.5 D in.
-
Weight (lbs/g): 0 Kg
-
Information Not Available
|
-
-
Used On Systems Up To 5 kV....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up to 15 kV....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 25 kV....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 35 kV....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
-
-
Used On Systems Up To 1 kV....More
-
Information Not Available
-
Information Not Available
-
Information Not Available
|
|