Tower Lighting


  • FA

  • The FA and FS Series Flashers have proven their reliability through years of use on communication to...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output Load Rating (VA): 2500 W, 2500 W @ 120 Vac, 5000 W, 5000 W @ 230 Vac

  • Flash Rate (fpm): 30 ±10, 30 ±10%

  • FB

  • The FB9L is a universal lamp alarm relay designed to sense the failure of flashing LED beacon lamps....More

  • Input
    Voltage (V):
     120 - 230 V ac

  • Output
    Form:
     3 total: 2 relay and 1 solid state

  • Trip Delay Range: Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%

  • FB120A / FB230A

  • The FB120A and FB230A are used to monitor the operation of one two-lamp incandescent beacon and one ...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output
    Form:
     3 total: 1 relay and 2 solid state

  • Trip Delay Range: Flasher failure: Fixed at 6 s; -0/+40; Lamp failure: Fixed at 10 s; -0/+40%

  • PCR

  • The PCR Series of photo control is a combination of precision electronic circuitry, electromechanica...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output
    Form:
     Two SPST NO 20A contacts; 1 hp @ 120 Vac 2.5 hp @ 240 Vac

  • Dimensions: 6.28 H x 5 W in. (159.5 x 127 mm)

  • SCR

  • The SCR series are Tower and Obstruction Lighting Controls used in a variety of applications. The SC...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output Voltage: ≤125 W @ 120 Vac, ≤250 W @ 240 Vac

  • Output
    Form:
     SDPT

  • SCR9L

  • The SCR9L is a universal lamp alarm relay designed to sense the failure of flashing or steady LED be...More

  • Input
    Voltage (V):
     120 - 230 V ac

  • Output
    Form:
     Line Voltage Output: SPNO; Isolated Alarm Output: SPDT

  • Trip Delay Type: ≅10 fixed