1812L110/16 - 1812L Series

Series: 1812L
Questions? Contact Littelfuse Support
Littelfuse_1812L
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 1812L series device provides surface mount overcurrent protection for applications where resettable protection is desired.

Features

  • RoHS compliant and lead-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

ICPTest_SMD_0603L_0805L_1206L_1210L_1812L_2016L_2920L pdf

ICPTest_SMD_0603L_0805L_1206L_1210L_1812L_2016L_2920L_ with_green_soldermask pdf

ChinaRoHS_1812L pdf

ChinaRoHS_1812L110_ HF pdf

TUV_50119118icon TUV_R50119118

UR UR_XGPU2_E183209

curus CUR_XGPU8_E183209

pdf icon Datacenter Selection Guide

Today’s datacenters must handle the vastly higher volumes of data being produced by millions of mobile devices and the objects that make up the Internet of Things

pdf icon Resettable PTC 1812L Datasheet

The 1812L Series PTC provides surface mount overcurrent protection for applications where resettable protection is desired...

pdf icon Automotive Electronics Circuit Protection Applications Matrix

Littelfuse portfolio of AEC-Q101 (TVS Diodes and Diode Arrays) and AEC-Q200 (Varistors, Multi Layer Varistors and PPTCs) qualified components help to protect the growing number of electronic applications in modern vehicles.

EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical, the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Why does USB 2.0 need Circuit Protection Application Note

This application brief demonstrates how to ensure reliable and safe circuit operation of USB products, protection against voltage and current transients must be carefully considered. Due to the higher data rates of USB 2.0, attention to the electrical characteristics of protection solutions is required.

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...