TSM250 Series - 250V PolySwitch Lead-Free Surface Mount Resettable PPTC for Telecom Protection – Dual Channel

Roll Over to Zoom

TSM250-130 series featured with two 250V Telecom PPTC assembling into single plastic housing with surface mount footprint, it provides tip and ring overcurrent protection and aids compliance with ITU-T K.20, K.21 and K.45 as well as Telcordia GR-1089 intra-building

Features:

  • Two PPTCs in single plastic housing
  • Resistance matched
  • Very high voltage surge capabilities
  • Surface mount footprint
  • RoHS compliant

Benefits:

  • Reduce PCB area by 50%
  • Improve assembly efficiency
  • Tip and Ring resistance balance
  • Aids compliance with industry certification
  • Environment friendly

Applications

Used as a secondary overcurrent protection device in:

  • Customer Premise Equipment (CPE)
  • Central Office (CO)
  • Subscriber Line Interface Cards (SLIC)

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Interrupt Current (A)Interrupt Voltage (Vrms)Pd Typical (watts)Max Operating Temp (°C)Packaging
Method
Product
Specification
StockCompare
TSM250-130F-20.130.2660491532501.585Tape & ReelProduct SpecificationCheck
TSM250-130F-RA-20.130.26604223032501.585Tape & ReelProduct SpecificationCheck