Manual Battery Disconnect Switches


  • SR

  • 16-48 V 5-600 A Heavy-Duty High-Cranking Single-Pole Rotary Master Battery Disconnect Switches

  • Current Rating (Continuous) in Amps: 5, 300, 600

  • Voltage Rating Max: 12, 32

  • Circuitry: SPST

  • 08010100

  • 24V 300A SPST Waterproof Manual Battery Disconnect Switch with Fixed T-Handle

  • Current Rating (Continuous) in Amps: 300

  • Current Rating (Inrush) in Amps: 1000

  • Voltage Rating Max: 24

  • 8080100

    08080100

  • 24V 150A Waterproof Manual Battery Disconnect Switch with Push Button or Key

  • Current Rating (Continuous) in Amps: 150

  • Current Rating (Inrush) in Amps: 1200

  • Voltage Rating Max: 24

  • 8080570

    08080570

  • 28V Single-Pole (SPST) Water-Resistant Manual Battery Disconnect Switch with Slim Design

  • Current Rating (Continuous) in Amps: 200

  • Current Rating (Inrush) in Amps: 1500

  • Voltage Rating Max: 24

  • 8099100

    08099100

  • 24V 250A Waterproof Single-Pole IVECO-Style Master Battery Disconnect Switch

  • Current Rating (Continuous) in Amps: 250

  • Current Rating (Inrush) in Amps: 2500

  • Voltage Rating Max: 12