Self-Grounded Door Switches Series - Self-Grounding in Metal Panel Push-Button Momentary Door Switches

91812
Roll Over to Zoom
91812 9251 9266 1308230264 91823
  • 5A at 12V DC.
  • On - Mom - Off.
  • Self-grounding in metal panels.
  • Contacts Open with plunger depressed, spring return to Ground.
  • Single circuit. 7/16" -20 thread mounting stem, 7/16" (11.1mm) long, two flats on stem for mounting in double-D hole.
  • One blade terminal, plunger 33/64" (13.1mm) long.

Access specifications, certifications, check availability and order parts below

Catalog #PackagingDescriptionAdditional DescriptionCircuitryTerminalsMountingSealingDetailsObsolete DateCompare
91812Grounding Door switchSPST1 BladeOn When Plunger Depressed Spring Return To Off (Ground)
91812-BXBoxDoor Momentary SwitchSelf-Grounding in Metal PanelsSPSTOne Blade7/16 -20 Thread 7/16 LongNoneOn When Plunger Depressed Spring Return To Off (Ground)
91822
Obsolete: 2018 -07-25
BulkDoor Momentary SwitchSPSTOne BladeNoneOn When Plunger Depressed Spring Return To Off (Ground)7/25/18
91823
Obsolete: 2018 -07-25
BulkDoor Momentary SwitchDPSTTwo BladeNoneOn When Plunger Depressed Spring Return To Off (Ground)7/25/18
91843
Obsolete: 2018 -08-06
08/06/2018
9251
Obsolete: 2018 -07-25
Door Momentary switchSPST1 Female BulletOn When Plunger Depressed Spring Return To Off (Ground)7/25/18
9266
Obsolete: 2018 -07-25
Door Momentary SwitchSPST1 Female BulletOn When Plunger Depressed Spring Return To Off (Ground)7/25/18