55025-04 - 55025 Sealed Series

1337350892 55025
Roll Over to Zoom
1337350892 55025   1337351344 55025 02  
25A at 12V DC, 15A at 24V DC
Completely sealed to IP68 with O-ring seal and epoxy seal – can be mounted anywhere on the vehicle!
Silver contacts ensure long life.
Two wire leads Operating temperature range: -40°C to 85°C (-20°F to 185°F) Bushing, handle and hardware - nickel-plated brass Standard handle, 0.60" long (15.3mm) Handle actuation force 32-38 oz (8.9-10.5N) Standard mounting panel hole 0.468 - 0.474" diameter (11.9-12.0mm) Standard bushing diameter 0.47 (12.0mm) 15/32" thread, 0.32" long (5.8mm) Keyway in down position Double O-ring seal in bushing; epoxy seal at back Wires: 14AWG (2mm2), 12" long (304.8mm) Switch Body: 1.24" deep x 0.87 wide x 1.46" high (31.6 x 22.0 x 37.1mm) RoHS-compliant Panel seal available Custom versions with sealed connectors are available by special order
Property (Mouseover for details) Value
Switch type Toggle
Description Sealed Mom On-Off-Mom on toggle switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC; 15 A at 24 V DC
Contacts Silver
Housing Black plastic
Up position Momentary On
Center position Off
Down position Momentary On
Terminals 3 Wire
Handle material Nickel plated brass
Handle type Standard
Handle size: inches 0.6
Handle size: mm 15.32
Mounting hardware Nickel plated brass
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Min qty No
Rating IP67