55018 - Standard Heavy Duty Series

55018
Roll Over to Zoom

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm) Panel Hole
    • Part Number 5520: Black Finished Face Nut
  • Voltage Ratings: 10A at 36V DC
    • 15A at 24V DC
    • 25A at 12V DC
Property (Mouseover for details) Value
Packaging Bulk
Switch type Toggle
Description Heavy Duty Toggle Switch
Circuitry DPDT
Electrical rating 25A/12V DC
15A/24V DC
10A/36V DC
Contact Materials Silver
Housing Plastic with Plated Steel Cap
Up position On
Center position None
Down position On
Terminals 6 Blade
Handle material Nickel Plated Brass
Handle type Standard
Handle size: inches 0.6875
Handle size: mm 17.4625
Mounting hardware Nickel Plated Brass Face Nut
Mounting stem material Nickel Plated Brass
Mounting Hole Dimensions 15/32 (11.90mm) Panel Hole
Panel Thickness Up to 1/4 (6.35mm) thick
Min qty 80
Handle Toggle
To request product environmental information, please complete the Product Environmental Information Request Form.