PPG Series - Thin Film Platinum RTD Sensors

Series: PPG
Obsolete: 2019 -11-09
Littelfuse Leaded RTDs Thin Film Platinum RTD Sensors PPG image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse thin film platinum RTDs (Pt-RTD) consist of a passivated thin film platinum element deposited on a ceramic substrate. Thin film Pt-RTDs provide cost advantages when compared to wirewound platinum resistance temperature detectors.

Features:

  • Glass coated platinum element
  • Virtually linear relationship between temperature and resistance
  • Capable of withstanding temperatures ranging from -50°C to +500°C. Higher temperature ratings are available by special order
  • High accuracy: Resistance and temperature deviation can be controlled to within ±0.06% and ±0.15°C, a tolerance that corresponds to Class “A” of IEC 751 or 1/2 DIN of DIN 43760
  • High Reliability: Capable of withstanding extreme environmental conditions
  • Excellent stability even at high temperatures

Options:

  • Available in various configurations for specific applications
  • Non-Standard Resistance Values and Tolerances

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 0°CResis Tol ±% @ 0°CIEC 60751 ClassDIN 43760 ClassTemp. Dev. ±°C @ 0°CTCR ppm/°COperating Temperature Maximum CelsiusEngineering DrawingRT TableStockCompare
  
PPG101A11000.06A0.153850500EngineeringRT
PPG101A61000.06F 0.150.153850600EngineeringRTCheck
PPG101B11000.12B0.33850500EngineeringRT
PPG101C11000.24C0.63850500EngineeringRT
PPG102A110000.06A0.153850500EngineeringRT
PPG102A510000.06F 0.150.153850600EngineeringRTCheck
PPG102A610000.06F 0.150.153850600EngineeringRTCheck
PPG102B110000.12B0.33850500EngineeringRT
PPG102C110000.24C0.63850500EngineeringRT
PPG102C210000.24C0.63850500EngineeringRTCheck
PPG501A15000.06A0.153850500EngineeringRT
PPG501B15000.12B0.33850500EngineeringRT
PPG501C15000.24C0.63850500EngineeringRT
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PPG101A6 RTD, U.S. SENSOR P/N RoHS No 01/16/2020 PbFree No 01/16/2020 CoC_RoHS10_PPG101A6 Yes
01/16/2020
PPG101C1 RTD ELEMENT, US SENSOR P RoHS No 07/25/2019 PbFree No 07/25/2019 CoC_RoHS10_PPG101C1 REACH201_Declaration_PPG101C1 Yes
07/25/2019
Does not Contain
PPG102A6 RTD, U.S. SENSOR P/N RoHS No 02/04/2021 PbFree No 02/04/2021 CoC_RoHS10_PPG102A6 REACH211_Declaration_PPG102A6 Yes
02/04/2021
Does not Contain
PPG102C1 RTD ELEMENT, US SENSOR P RoHS No 07/25/2019 PbFree No 07/25/2019 CoC_RoHS10_PPG102C1 REACH201_Declaration_PPG102C1 Yes
07/25/2019
Does not Contain
PPG501A1 RTD ELEMENT, US SENSOR P RoHS No 11/05/2019 PbFree No 11/05/2019 CoC_RoHS10_PPG501A1 REACH201_Declaration_PPG501A1 Yes
11/05/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.