Miniature - KC Series - Miniature Leaded Epoxy Coated Thermistors (135°C) Kynar Insulated Leads

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Features:

  • Kynar insulated lead wires
  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response time

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures

Specifications:

  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Rated to +135°C maximum operating temperature (R-T Curve "B" devices limited to +100°C Max.)

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveBeta (K) 0-50°CBeta (K) 25-50°COperating TemperatureEngineering DrawingRT TableSamplesCompare
  
KC101B2K10010B2941-55° to 100°CEngineeringRT
KC102F2K100010F3419-55° to 135°CEngineeringRT
KC103G2K1000010G3575-55° to 135°CEngineeringRT
KC103J2K1000010J3892-55° to 135°CEngineeringRTOrder
KC104R2K10000010R4140-55° to 135°CEngineeringRT
KC203J2K2000010J3892-55° to 135°CEngineeringRT
KC203N3F200001N14050-55° to 125°CEngineeringRT
KC222J2K225210J3892-55° to 135°CEngineeringRT
KC302J2K300010J3892-55° to 135°CEngineeringRT
KC303J2K3000010J3892-55° to 135°CEngineeringRTOrder
KC502J2K500010J3892-55° to 135°CEngineeringRTOrder
KC503J2K5000010J3892-55° to 135°CEngineeringRT
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
KC104R2K NTC THERMISTOR 100K ± 10% "R" RoHS No 03/11/2021 PbFree No 03/11/2021 CoC_RoHS10_KC104R2K REACH211_Declaration_KC104R2K Yes
03/11/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Air Purifier

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Sensing Products Selection Guide

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.

pdficon Littelfuse Leaded Thermistors Miniature - KC Datasheet