Epoxy-Coated Kynar-Insulated NTC Thermistors Series - Epoxy-Coated Kynar-Insulated NTC Thermistors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The NXK series miniature, leaded, epoxy-coated thermistors are versatile sensors suitable for applications where low cost is a primary consideration. The NXK series is manufactured using the same state-of-the-art manufacturing techniques as those used to produce the Littelfuse precision interchangeable devices. The result is a product with superior, long-term reliability characteristics suitable for temperature measurement, temperature control, and temperature compensation applications. These thermistors feature Kynar-insulated lead wires and are epoxy-encapsulated for optimum performance. Options include non-standard resistance values and tolerances, special lead materials and lengths, and point matching at specified temperatures.

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureStockCompare
NXKE103K3T1NEE0011000010J-55° to 125°CCheck
NXKF104K4C1NEH00110000010R-55° to 125°CCheck
To request product environmental information, please complete the Product Environmental Information Request Form.