Battery Isolators


  • battery isolators

    Diode Battery Isolators

  • 2-, 3- & 4-Stud Battery Isolators for Various Alternators & Medical Vehicles

  • Description: 140 A Battery Isolator, 200 A Battery Isolator, 250 A Battery Isolator, 70 A Battery Isolator, 75 A Battery Isolator, 90 A Battery Isolator

  • Information Not Available

  • Information Not Available

  • 48540

    FlexMod Battery Isolator Controller

  • Preserves Starting Battery Voltage by Isolating the Auxiliary Battery when System Voltage Drops

  • Description: FlexMod Battery Isolator Controller Unit, FlexMod Battery Isolator Controller Unit and 12805 Harness, Programmable FlexMod Battery Isolator Controller Unit, Programmable FlexMod Battery Isolator Controller Unit and Harness

  • Case: Blue Thermoplastic

  • Information Not Available

pdf icon Smart Battery Isolator Datasheet

Part Numbers: 48525 – Replaces Hot Feed D-617

pdf icon 48525 & 48530 Smart Battery Isolator Installation Guide

IF-161

pdf icon Smart Battery Isolator 2D Prints

Smart Battery Isolator Part Numbers: 48525 48530

pdf icon Battery Isolators 2D Prints

Battery Isolator Part Numbers: 48092 48122 48162 48080 48070 48090 48120 48160 48051 48161

pdf icon Battery Isolator Wiring Guide for Delcotron Alternators

IF-128

pdf icon HD Series Bi-Stable Battery Combiners Datasheet

Part Numbers: 880051 880055 – Replaces Hot Feed D-652

pdf icon 48540 - FlexMod™ Battery Isolator Controller Datasheet

Part Numbers: 48540 – Replaces Hot Feed D-632

pdf icon 48540 & 48740 - Smart Battery Isolator Controller 2D Prints

Flexmod Part Numbers: 48540 48740