|
-
-
The ERD Series is a combination of digital electronics and an electromechanical relay. DPDT relay ou...More
-
Input Voltage (V): 120VAC, 230VAC
-
Output Form: DPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HRDI Series combines an electromechanical relay output with microcontroller timing circuitry. It...More
-
Input Voltage (V): 120VAC, 12VDC
-
Output Form: SPDT non-isolated
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circu...More
-
Input Voltage (V): 24 to 240VAC/24 to 110VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circu...More
-
Input Voltage (V): 12 or 48VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRDI Series is a compact time-delay relay measuring only 2 in. (50.8 mm) square. Its solid-state...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC/DC, 24VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KSD2 Series is designed for general purpose commercial and industrial applications where a small...More
-
Input Voltage (V): 120VAC, 24VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F)
|
-
-
The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS...More
-
Input Voltage (V): 12 to 120VDC
-
Time Delay Range: 3m fixed
-
Sample Capable: No
|
-
-
The KSPU Series is a factory programmed module available in any 1 of 14 standard functions. The KSPU...More
-
Input Voltage (V): 24 to 240VAC
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
-
Time Delay Range: 1 - 1 023s
|
-
-
The TDI Series is an interval timer that combines accurate digital circuitry with isolated, 10A rate...More
-
Input Voltage (V): 120VAC, 12VDC
-
Output Form: DPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
|
-
-
The TDUI Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More
-
Input Voltage (V): 100 to 240VAC, 12 to 24VDC, 24 to 120VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The THD2 Series combines accurate timing circuitry with high power solid-state switching. It can swi...More
-
Input Voltage (V): 120VAC, 230VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TS2 Series is designed for 24, 120 or 230VAC and the TS6 Series is designed for 12 or 24VDC. The...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC, 24VDC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TSD2 Series is designed for more demanding commercial and industrial applications where small si...More
-
Input Voltage (V): 120VAC
-
Output Form: NO closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|