DCNEVT150-BS - DCNEVT150 Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

With a highly reliable contact system with stable contact resistance in harsh environments, the DCNEVT150 Series 450V 150A High-Voltage DC Contactor Relay is ideal for electric vehicle (EV), hybrid electric vehicle (HEV), renewable storage energy, battery charging and fuel battery, solar energy battery, and general industrial equipment applications.

Utilizing polarized contacts, this high-voltage DC contactor performs optimally amidst polarized electrical loads.

This DCNEVT150 Series 150A contactor (DCNEVT150-BS) has a 12V dc coil rating and a side mounting style.

Features and Benefits

  • High-current (150A) and high-voltage (450V) DC contactor for electric vehicles (EV), eMobility applications, and industrial machinery
  • 12V dc (nominal), 9-15V dc (working) coil voltage rating
  • Side mounting style
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 150
Voltage Rating (Max) 450
Circuitry SPST
Ingress Protection IP54
Output Terminals M6
Contact Material 5 - 6 Nm (45- 53 in-lb)
Hardware M5
Connector KET090-II. 2-PoleConnector MG651026Terminal ST730676-3
Housing Nylon UL 94-V0
Temperature Maximum Celsius 85
Temperature Minimum Celsius -40
To request product environmental information, please complete the Product Environmental Information Request Form.