DCNLB400NB24 - DCNLB Series

Series: DCNLB
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNLB Series 48V DC contactor relay (DCNLB400NB24) is a normally closed relay with a dual-coil design with coil voltage rating of 24V.

Features and Benefits

  • 400A continuous current rating for high-current contact switching
  • Coil voltage rating of 24V
  • Dual-coil relay design for reduced electrical system drain
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 400
Voltage Rating (Max) 60
Circuitry SPST NC
Normal Position Normally Closed
Ingress Protection IP40
Contact Material Non-polarized
Hardware M10 Nuts
Housing Metal
Mounting Method SIDE MOUNT
Recommended Torque 6.8-7.8 N.m
To request product environmental information, please complete the Product Environmental Information Request Form.