DCNLJ125PD24 - DCNLJ Series

Series: DCNLJ
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for high-current contact switching in electric control systems of communication power supplies, electro-motion forklifts, motor cars, trains, uninterruptible power supplies (UPS), and more, this 125A High-Current High-Voltage DC Contactor Relay has a normally open contact arrangement and features a contact voltage drop of ≤80 mV @ 100A.

This model of the DCNLJ125 series (DCNLJ125PD24) DC contactor has a 24V coil and polarized contacts rated for 96V (typical) and 110V (max).

Features and Benefits

  • Main contacts rated for 96V (typical) and 110V (max)
  • 24V coil rating
  • Polarized contacts
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 125
Voltage Rating (Max) 110
Circuitry SPST NO
Normal Position Normally Open
Mounting Method SIDE MOUNT
Recommended Torque 1.5~1.8N.m
To request product environmental information, please complete the Product Environmental Information Request Form.