DCNLM100NB48-01 - DCNLM Series

Series: DCNLM
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCNLM Series 60V High-Current DC Contactor Relay features 100A contact switching capability with a 48V coil rating, which is suitable for a wide variety of applications, including use in electrical control systems, communication power supplies, engineering machines, and uninterruptible power supplies (UPS).

This configuration of the DCNLM normally open, high-current DC contactor (DCNLM100NB48-01) features 60V non-polarized main contacts and a dual-coil design.

Features and Benefits

  • 100A continuous current rating for high-current contact switching
  • 48V coil rating
  • Dual-coil relay design
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 100
Voltage Rating (Max) 60
Circuitry SPST NO
Normal Position Normally Open
Ingress Protection IP4X
Contact Material Silver alloy contact
Hardware Two Steel M6 Nuts
Housing Metal
Mounting Method SIDE MOUNT
Recommended Torque 4-6 N.M
To request product environmental information, please complete the Product Environmental Information Request Form.