15-Pole 24V - Large Series - 15-Pole 24V Large Coils

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

15-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector, conforming to ISO/DIS 12098. They are particularly suited for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

These products are supplied with a cable conforming to ISO 4141, and with external sheath made of HYTREL® (TEEE) and are available with large size 80mm turn diameter.

  • Standards: Conforms to ISO 12098 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents.
  • The coils are available with a rubber protection grommet.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCable MaterialCable DiameterCable CoresHousingCompare
0055907024HYTREL13.5 mm12x1.5+3x2.5 mmqPlastic
0055907124HYTREL13.5 mm12x1.5+3x2.5 mmq
0055917024HYTREL13.5 mm12x1.5+3x2.5 mmqPlastic
0055917124HYTREL13.5 mm12x1.5+3x2.5 mmq
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 3 items