AFH Series ATO fuse holders are versatile holders for in-line or panel mount applications. Interlock body design allows fuse holders to be snapped together. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with 8” wire loop.
Features and Benefits
- 8” looped wire leads for in-line installation
- Snap fit arms for panel mounting
- Interlocking body design allows multiple fuse holders to be snapped together
- UL94 V-2 Rated for Flammability Resistance