0FHA0020S - ATO® FHA Series

Series: ATO® FHA
Obsolete: 2015 -01-26 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FHA Series In-line ATO Fuse Holders are designed for versatile application of automotive fusing. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with two 4” GXL wire leads for easy in-line installation.

Features and Benefits

  • Standard and Heavy Duty - 4” GXL wire leads on either side for in-line installation
  • Glow Series - 4” UL 1015 wire leads
  • Black TPV body for heat and flame resistance
Property (Mouseover for details) Value
Current Rating (Max) 80
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHA0020S 0FHA0020S RoHS No 08/06/2012 PbFree No 08/06/2012 Yes
08/06/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.