0FHM0003UXJK - MINI® FHM Series

External overview image
Roll Over to Zoom
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Used with MINI / FK1 Fuse. Includes protective cover for harsh environment. This product is compatible with a MINI diode. Protected to a rating of IP67.


Features and Benefits
• Heat-Resistant TPV molded body
• IP67 rating with cover for use in harsh environments
• Tin-plated copper contacts for corrosion resistance
• Pre-crimped wire leads for application flexibility

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHM0003UXJK Holder, Mini Inline Orn 16AWG/Red 14AWG RoHS No 08/03/2012 PbFree No 08/03/2012 REACH205_Declaration_Contain-_0251012.NAT1L Yes
08/03/2012
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.