background-waves

15706_30

Product Status| Activei

15706_30

SMF NANO FUSE CLIP VFA RoHS 260C 6.3A | Series: 157
info

The 157 Series – Standard Nano Fuse/Clip assembly is a small, square, very fast acting surface mount fuse that is assembled in surface mountable fuse clips. The fuse clip and pre-installed fuse combination can be automatically placed in PC Board in one efficient manufacturing operation. It permits quick and easy replacement of fuses without performing desoldering process, even in the field and without exposing the PC Board to detrimental effects of rework solder heat.

PropertyValue
Indicating
No
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
125
interrupt Voltage (V) -2
125
Opening Time
Very Fast-Acting (FF)
I2t
9.17
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.0098
Maximum AC Voltage (V)
125
For Product Category Type
451
Voltage Rating (V)
125
  • Surface Mountable, Very Fast Acting Fuse.
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly.
  • Easily replaceable on PC Board (Field Replaceable)
  • Halogen-free and RoHS compliant
  • Available in ratings of 0.062 ~ 10 Amperes.

15706_30 Applications

Highlights Section

  • Instrumentation
  • Base Stations
  • Telecommunications

15706_30 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
015706.3DRSMF NANO FUSE CLIP VFA RoHS 260C 6.3ARoHS5/5/2003NoPdf IconCoC_RoHS9_015706.3DRPdf IconREACH_SVHC Declaration (Contain)_015706.3DRContainsYes1/1/1901Pdf IconIPC_015706.3DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.