02333.15 - 233 Series

Series: 233
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 29.795
Nominal Cold Resistance (Ohms) 0.038
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
VAC (V) 125
Partner ECAD Models 02333.15
Operating Temperature -55° to 125°C

CSAicon CSA_1422-01_029862

METIicon UL_NBK190609-JP1021A

METIicon UL_NBK190609-JP1021B

ULicon UL_JDYX_E10480

kcicon KTL_SU05001_2010_3_11_02

02333.15 ECAD Models

tc-icon 233 234 Series Time Curve

pdficon Fuse 233 Datasheet

5X20mm medium-acting glass body fuse designed to UL specification...

Littelfuse_Suzhou_CQCISO14001icon LF Suzhou_ISO 14001_2015_Nov. 12-2020

Littelfuse_Suzhou_CQCISO9001 2000icon LF Suzhou_ISO_9001_2015_Nov. 12-2020

Littelfuse_Suzhou_ISOTS16949icon 2021-06-25_IATF16949-2016_Suzhou Site

pdficon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdficon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon 111-233-15P-B Installation Instructions

pdficon 111-233 Installation Instructions

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
02333.15MXF21P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXBP FUSE 5x20 C/CODE M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MRET1P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXP FUSE 5x20 M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_02333.15MXP_4-27-2018 REACH197_Declaration_02333.15MXP_3-28-2019 Yes
Does not Contain
02333.15MXEP FUSE 5x20 PGT M 3.15A/125V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
02333.15MXF34P FUSE 125V UL LBC MA 5X20MM 3.15A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.