0239.300 - 239 Series

Series: 239
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.615
Nominal Cold Resistance (Ohms) 2.3
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Symbols & Models
  • 215000_NP5icon
Partner ECAD Models 0239.300
Operating Temperature -55° to 125°C

Littelfuse_dxf_239

215000_NP5icon Littelfuse_igs_239

ULicon UL_JDYX_E10480

kcicon KTL_SU05001-2004A

0239.300 ECAD Models

kcicon KMARK SU05001 2004A_03 920 0695

pdficon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

tc-icon 239 Series Time Curve

pdficon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdficon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0239.300MRET1P FUSE 250V SLO-BLO LBC 5X20 RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300MXP FUSE 5x20 SLO-BLO LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.300MXP REACH201_Declaration_0239.300MXP No
07/12/2012
Does not Contain IPC_0239.300MXP
0239.300MXEP FUSE 5x20 PGT SLO-BLO LBC 0.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0239.300HXP No
07/12/2012
0239.300VXP FUSE 5X20MM V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300VXEP FUSE 250V UL TD 5X20 PT RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
0239.300HXEP FUSE 250V UL TD 5X20 PT RoHS .300A RoHS No 02/01/2005 PbFree No 02/01/2005 No
07/12/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.