KLQ Series - Littelfuse KLQ Series Fuses Provide Exceptional Supplemental Overcurrent Protection

klq-1-6
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 600 V KLQ series midget fuses are 1 ⅜” long in comparison to other midget fuses, which are 1 ½” long. They are the same physical size as the Littelfuse BLS fuse but carry an increased time-delay capability to handle transient and in-rush currents. They are ideally suited to protect gaseous vapor fixtures, HID ballasts, and other electronic and lighting circuits. These fuses are ideal for systems requiring 600 V ac or less.

Features

  • Special 10x35 mm size
  • Increased time-delay
  • POWR-GARD® technology

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVAC (V)SizeStockSamplesCompare
KLQ001110 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
KLQ01.61.610 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
KLQ002210 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
KLQ003310 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
KLQ005510 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
KLQ006610 kA @ 600 VacSlo-Blo/Time Lag (T)/Time Delay600Midget/5AGCheckOrder
Catalog # Certificates
Sorting icon
KLQ001 ECCicon
KLQ01.6 ECCicon
KLQ002 ECCicon
KLQ003 ECCicon
KLQ005 ECCicon
KLQ006 ECCicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0KLQ001.T FUS 600V T/D 13/32x1 3/8 1A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 No
0KLQ01.6T FUS 600V T/D 13/32x1 3/8 1.6A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 No
0KLQ002.T FUS 600V T/D 13/32x1 3/8 2A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 No
0KLQ003.T FUS 600V T/D 13/32x1 3/8 3A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 CoC_RoHS10_0KLQ003.T No
0KLQ005.T FUS 600V T/D 13/32x1 3/8 5A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 No
0KLQ006.T FUS 600V T/D 13/32x1 3/8 6A MIDGET RoHS No 02/17/2006 PbFree No 02/17/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.