|
-
-
0603 Low Resistance Fast Acting Fuse
-
VDC (V): 5
-
Nominal Melting I2T (A2sec): 0.00169, 0.03
-
Resistance (Ω): 0.095, 0.325
|
|
-
-
1206 High I²t Time Lag Fuse
-
VDC (V): 24, 32, 63
-
Nominal Melting I2T (A2sec): 0.142, 0.329, 0.567, 0.87, 1, 1.3, 2.26, 4.18, 5.2, 8.55 more
-
Resistance (Ω): 0.009, 0.012, 0.014, 0.02, 0.025, 0.03, 0.04, 0.055, 0.1, 0.18 more
|
-
-
2410 Fast Acting Fuse
-
VDC (V): 125, 250
-
VAC (V): 125, 250
-
Nominal Melting I2T (A2sec): 0.282, 0.611, 1.09, 1.29, 1.62, 2.09, 2.4, 2.82, 2.85, 3.6 more
|
-
-
2410 Fast Acting Fuse
-
VDC (V): 125, 250
-
VAC (V): 125, 250
-
Nominal Melting I2T (A2sec): 0.282, 0.611, 1.09, 1.29, 1.62, 2.09, 2.4, 2.82, 2.85, 3.6 more
|
-
-
1206 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 24, 32, 63, 125
-
VAC (V): 24, 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.0002, 0.0006, 0.001, 0.0028, 0.006, 0.017, 0.035, 0.065, 0.125, 0.15 more
|
-
-
1206 Slo-Blo® Thin-Film Fuse
-
VDC (V): 32, 63
-
VAC (V): 32, 63
-
Nominal Melting I2T (A2sec): 0.0305, 0.144, 0.298, 0.494, 1.33
|
-
-
0603 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 32
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.003, 0.005, 0.0087, 0.0171, 0.021, 0.0526, 0.104, 0.175, 0.198, 0.265 more
|
-
-
OBSOLETE - SlimLine 1206 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 24, 32, 63, 125
-
VAC (V): 24, 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.0004, 0.0006, 0.001, 0.0028, 0.006, 0.0131, 0.017, 0.0305, 0.035, 0.065 more
|
-
-
OBSOLETE - SlimLine 0603 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 32
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.003, 0.0053, 0.0087, 0.0109, 0.0171, 0.0212, 0.032, 0.0526, 0.0661, 0.104 more
|
|
-
-
1206 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
-
VDC (V): 32, 63, 125
-
VAC (V): 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.003, 0.01, 0.018, 0.064, 0.1, 0.1117, 0.158, 0.2469, 0.2842, 0.3886 more
|
-
-
0603 Size Lead-Free, Halogen Free, High Temperature Very Fast-Acting Ceramic Fuse
-
VDC (V): 24, 32, 63
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.0017, 0.0041, 0.01, 0.0281, 0.051, 0.0593, 0.0902, 0.144, 0.149, 0.1977 more
|
-
-
438GT Series 0603 Fast Acting Fuse
-
VDC (V): 24, 32
-
Nominal Melting I2T (A2sec): 0.181, 0.24, 0.439, 0.647, 0.739, 0.747, 1.444
-
Resistance (Ω): 0.0086, 0.0127, 0.0164, 0.021, 0.0264, 0.0364, 0.049
|
-
-
Ceramic Base 1206-Size High I2t SMD Fuse
-
VDC (V): 32, 50, 63, 125
-
VAC (V): 32, 50, 63, 125
-
Nominal Melting I2T (A2sec): 0.00649, 0.01455, 0.02642, 0.09312, 0.21054, 0.3312, 0.402, 0.4326, 0.50652, 0.8191 more
|
-
-
0603 Size Surface Mount Ceramic Fuse
-
VDC (V): 32
-
Nominal Melting I2T (A2sec): 0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049
-
Resistance (Ω): 0.0056, 0.0073, 0.0097, 0.0117, 0.0158, 0.02, 0.0302
|
-
-
SlimLine Lead-Free Halogen-Free 1206 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 32, 63, 125
-
VAC (V): 32, 63, 125
-
Nominal Melting I2T (A2sec): 0.00055, 0.00064, 0.0022, 0.0045, 0.006, 0.0276, 0.0423, 0.064, 0.1103, 0.1835 more
|
-
-
SlimLine Lead-Free 0603 Very Fast-Acting Thin-Film Fuse
-
VDC (V): 32
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.0014, 0.0035, 0.0087, 0.0171, 0.0212, 0.0518, 0.0766, 0.0903, 0.1891, 0.2066 more
|
-
-
Lead-Free SlimLine 1206 Slo-Blo® Fuse
-
VDC (V): 32, 63
-
VAC (V): 32, 63
-
Nominal Melting I2T (A2sec): 0.031, 0.127, 0.288, 0.506, 1.011, 1.27
|
-
-
Thin Film Fast-Acting Subminiature Surface Mount Fuse
-
VDC (V): 125
-
VAC (V): 125
-
Nominal Melting I2T (A2sec): 0.02874, 0.14785, 0.30269, 0.4597, 0.75625
|
|
-
-
SlimLine Lead-Free 0603 Fast-Acting Thin-Film Fuse
-
VDC (V): 32
-
VAC (V): 32
-
Nominal Melting I2T (A2sec): 0.0014, 0.0035, 0.0087, 0.0171, 0.0212, 0.0518, 0.0766, 0.0903, 0.1891, 0.2066 more
|
-
-
SlimLine Lead-free, Halogen-free, High Current, High Temp. Very Fast-Acting Ceramic Fuse
-
VDC (V): 32
-
Nominal Melting I2T (A2sec): 10.385, 20.341, 39.7, 86.36
-
Resistance (Ω): 0.00194, 0.0025, 0.00311, 0.00362
|
-
-
1206 size Ceramic High Current - Fast Acting Fuse
-
Amps (A): 20, 25, 30
-
VDC (V): 36
-
Resistance (Ω): 0.00174, 0.00219, 0.0029
|