IX9915 - Error Amplifier with High Voltage Darlington Series

Series: Error Amplifier with High Voltage Darlington
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The IX9915 integrates an error amplifier with a precision reference and a 350V Darlington transistor in a single package. The error amplifier can be operated from 1.3V to 12.5V over the operational temperature range. The breakdown voltage of the Darlington transistor is 350V.

The integrated combination of a 4-terminal 431-type shunt regulator with a high voltage Darlington transistor is ideal for use in LED lamp bleeder control circuits.


Features & Benefits:

  • Precision reference error amplifier
  • Wide 1.3V to 12.5V error amplifier supply voltage range
  • Darlington transistor with high 350V breakdown voltage.
Property (Mouseover for details) Value
Sample Request No
Partner ECAD Models IX9915
To request product environmental information, please complete the Product Environmental Information Request Form.