IXD_604_AU - Low-Side Drivers Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The IXDD604SI & SIA / IXDF604SI & SIA / IXDI604SI & SIA / IXDN604SI & SIA dual high-speed gate drivers are especially well suited for driving our latest MOSFETs and IGBTs. Each of the two outputs can source and sink 4A of peak current while producing voltage rise and fall times of less than 10ns. The input of each driver is virtually immune to latch up, and proprietary circuitry eliminates cross conduction and current “shoot-through.” Low propagation delay and fast, matched rise and fall times make these devices ideal for high-frequency and high-power applications.

The IXDD604SI&SIA are dual non-inverting drivers with enables; the IXDF604SI&SIA has one inverting driver and one non-inverting driver; the IXDI604SI&SIA are dual inverting drivers; and the IXDN604SI&SIA are dual non-inverting drivers.

These devices, offered in a thermally enhanced 8-pin SOIC package and in a 8-pin Power SOIC package with an exposed metal back, are fully qualified for automotive use per requirements of AEC-Q100.

Features:

  • AEC-Q100 Qualified
  • 14A Peak Source/Sink Drive Current
  • Wide Operating Voltage Range: 4.5V to 35V
  • AEC-Q100 Grade 1: -40°C to +125°C Operating Temperature Range
  • Logic Input Withstands Negative Swing of up to 5V
  • Matched Rise and Fall Times
  • Low Propagation Delay Time
  • Low 10μA Supply Current
  • Low Output Impedance
To request product environmental information, please complete the Product Environmental Information Request Form.