Dual Optocouplers Series - General purpose dual optocouplers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

OptoMOS® Optocouplers

Dual Optocouplers provide an optically means of switching control circuits. Each package contains two phototransistors that are optically coupled with LEDs. Shunt resistors can be used to adjust the threshold currents required to activate the output circuitry.

Dual optocouplers are ideal for Telecom, Industrial Control and instrumentation circuits, where electrical isolation of control circuitry is crucial.


Features & Benefits:

  • Low Input Control Current
  • High Current Transfer Ratio (CTR)
  • Provides galvanic input to output isolation

Access specifications, certifications, check availability and order parts below

Catalog #Minimum Breakdown Voltage BVCEO (V)Typical Current Transfer Ratio (%)Maximum Saturation Voltage (V)Input Control Current (mA)Input CharacteristicIsolation Voltage (VRMS)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC130235055001.21unidirectional37508-pin: DIP, SMTPartCPC1302CheckOrder
LDA200303000.51bidirectional37508-pin: DIP, SMTPartLDA200Check
LDA201303000.51unidirectional37508-pin: DIP, SMTPartLDA201Check
LDA202303000.51bidirectional37508-pin: DIP, SMTPartLDA202Check
LDA203303000.51unidirectional37508-pin: DIP, SMTPartLDA203Check
LDA21030850011bidirectional37508-pin: DIP, SMTPartLDA210Check
LDA21130850011unidirectional37508-pin: DIP, SMTPartLDA211Check
LDA21230850011bidirectional37508-pin: DIP, SMTPartLDA212Check
LDA21330850011unidirectional37508-pin: DIP, SMTPartLDA213Check
To request product environmental information, please complete the Product Environmental Information Request Form.