CPC7695ZC - Central Office Line Card Access Switches (LCAS) Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LCAS product family consists of monolithic ICs that contain high-voltage switches for tip and ring line break, power ringing, line test access, test in access, and ringing generator testing.  They provide the necessary functions to replace all 2-Form-C electromechanical relays on analog and combined voice/data line cards found in Central Office, Access, and PBX equipment.

The LCAS product is enabled by unique high-voltage Silicon-On-Insulator (SOI) process technology.  Manufactured in a state-of-the-art fab in Beverly, MA, the LCAS line provides the foundation for a multitude of silicon solutions that enable low-power, high density line cards.

The CPC769x family of LCAS devices features improved dV/dt immunity of 1500V/μs.

Features:

  • Small 20 and 28 Pin Surface Mount SOIC
  • Solid-State Reliability 
  • Low, Matched On-Resistance
  • Built-in Zero-Cross Switching
  • Impulse Noise Reduction
  • Integrated Circuit Limiting, Thermal Shutdown and SLIC Protection
  • Robust Power Cross and Lightning Surge Performance
  • Ultra-low Power consumption of <10mW

Applications:

  • VOIP Gateways
  • Central Offices (CO)
  • Digital Loop Carriers (DLC)
  • Digitally Added Main Line (DAML)
  • Hybrid Fiber Coax (HFC)
  • Fiber in the Loop (FITL)
  • Pair Gain Systems
  • Channel Banks
  • PBX Systems
To request product environmental information, please complete the Product Environmental Information Request Form.