11042-BX - 1 to 6 Pole Connectors Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Normally used with a trailer where only limited functionality (taillights. brake lights) is needed.
Ideal for boat trailers. or RVs towing a car on a flatbed trailer.
Diecast metal housings.
Screw terminals accept up to 12AWG wire.
Replaceable interiors.
Brass split-pin contacts are aligned to assure proper contact and minimal voltage drop.
Spring-loaded socket doors. plug locks securely into the opening.
Wiring codes are identified on the insulator.
Two mounting holes on the flange 17/64"" (6.7mm) diameter. 2 15/16"" (74.6mm) on centers.
Mount through 1 3/8"" (34.9mm) diameter hole.
With special housing that protects terminals from roadsplash. See also Automotive Connectors such as 11134 and M-115

Property (Mouseover for details) Value
Housing Diecast Metal
Circuitry 1
Input Terminals Brass
Contact Material 1/0 AWG

pdficon 11042 2D Prints

11042 2D Prints

pdficon Vehicle Connectors 1 to 6 Pole Connectors Datasheet

Vehicle Connectors 1 to 6 Pole Connectors Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.