Very High Voltage Series - 2500V - 4000V NPT (Non-Punch Through) IGBTs

Littelfuse Discrete IGBTs Very High Voltage Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NPT IGBTs feature square RBSOA and 10 us short circuit withstand capability. They have positive temp coefficient of Vce(sat), ideal for paralleling. They are preferred for motor drive applications.

These IGBTs enable the use of a single device in systems whose circuits previously used multiple, cascaded, lowervoltage switches. Such device consolidation reduces the number of power devices, while also improving cost and efficiency by eliminating complex drive and voltage balancing components. In systems whose circuits previously utilized high voltage SCRs, the use of these VHV IGBTs provides the designer with a true switch for easy implementation of signal modulation schemes, thus improving efficiency, simplifying wave shaping, and enabling load disconnection for improved system safety. Traditional high voltage EMRs and discharge relays can also be replaced, reducing system complexity and improving overall reliability.

Features:

  • High blocking voltages
  • High peak current capability
  • High power density
  • Low saturation voltage
  • International standard and proprietary ISOPLUSTM packages

Applications: 

  • Pulser Circuits
  • Capacitor Discharge Circuits
  • High Voltage Power Supplies
  • High Voltage Test Equipment
  • Laser & X-ray Generators

Access specifications, certifications, check availability and order parts below

Catalog #StatusVCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage Typetf (ns)RthJC [IGBT] (K/W)IC @ 90 ℃ (A)Eoff @ 125 ℃ (mJ)IC @ 110 ℃ (A)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXEL40N400Active4000903.2425SingleTO-264I0.2620540Part IXEL40N400
IXG50I4500KNISOPLUS264 (3HV)Part 
IXGA20N250HVActive2500303.1SingleTO-263HV9300.8312Part IXGA20N250HV
IXGF20N250Active2500233.1SingleI4-PAK9301.2514Part IXGF20N250
IXGF20N300Not for New Designs3000223.2SingleI4-PAK2101.2514Part 
IXGF25N250Active2500302.9SingleI4-PAK2001.115Part IXGF25N250
IXGF25N300Not for New Designs3000273SingleISOPLUS i4-PAC™5001.116Part 
IXGF30N400Not for New Designs4000303.1SingleI4-PAK5140.7815Part 
IXGF36N300Not for New Designs3000362.7SingleI4-PAK5400.7818PartSPICE
IXGH10N300Not for New Designs3000184SingleTO-247520110Part 
IXGH25N250Active2500602.9SingleTO-2472000.525Part IXGH25N250
IXGH2N250Active25005.53.1SingleTO-2471003.92PartSPICEIXGH2N250
IXGK75N250Active25001702.7SingleTO-2644550.1675Part IXGK75N250
IXGL75N250Active25001102.9SingleTO-264I4550.2965Part IXGL75N250
IXGT25N250Active2500602.9SingleTO-268S2000.525Part IXGT25N250
IXGT25N250HVActive2500602.9SingleTO-268HV2000.525Part IXGT25N250HV
IXGT2N250Active25005.53.1SingleTO-268S1003.92Part IXGT2N250
IXGX75N250Active25001702.7SingleTO-247 PLUS4550.1675Part IXGX75N250
IXLF19N250ANot for New Designs2500323.9250Singlei4-Pac (3HV)0.51930PartSPICEIXLF19N250A
To request product environmental information, please complete the Product Environmental Information Request Form.