Polar™ Series - 100V - 1200V N-Channel Standard Power MOSFETs

Series: Polar™
Littelfuse Discrete MOSFETs Polar Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Polar™ Standard Power MOSFETs are tailored to provide designers with a device solution that offers the best compromise between performance and cost. These devices incorporate the Polar technology platform to achieve low on-state resistances RDS(ON). Polar Standard MOSFETs feature low gate charge Qg values, resulting in more efficient switching at all frequencies. This gives the designer the option to operate at higher frequencies, which enables the use of smaller passive components in a variety of load switching designs. The avalanche capabilities of these devices add an additional safeguard against over-voltage transients.

Features:

  • International Standard Packages
  • Dynamic dv/dt rating
  • Low RDS(ON) and Qg
  • Avalanche Rated
  • Low Package Inductance

Applications:

  • DC-DC converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Lamp ballasts
  • AC and DC Motor Drives
  • Robotics and Servo Controls
  • Laser drivers

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA05N100P1000300.58.12.5SingleTO-26319675050Part IXTA05N100P
IXTA06N120P1200340.613.33SingleTO-26323690042YesPartSPICEIXTA06N120PCheckOrder
IXTA08N100P1000200.811.33SingleTO-26324075042YesPart IXTA08N100PCheckOrder
IXTA08N120P1200250.8142.5SingleTO-26333390050YesPart IXTA08N120PCheckOrder
IXTA10N60P6000.7410320.62SingleTO-2631720500200YesPart IXTA10N60PCheckOrder
IXTA12N50P5000.512290.62SingleTO-2631830200YesPartSPICEIXTA12N50PCheck
IXTA14N60P6000.5514360.42SingleTO-2632500500300YesPart IXTA14N60PCheck
IXTA16N50P5000.416430.42SingleTO-2632480400300YesPart IXTA16N50PCheck
IXTA1N100P100015115.52.5SingleTO-26333175050YesPart IXTA1N100PCheckOrder
IXTA1N120P120020117.62SingleTO-26344590063YesPart IXTA1N120PCheckOrder
IXTA1N80P80014193SingleTO-26325070042Part IXTA1N80P
IXTA1R4N100P100011.81.417.82SingleTO-26345075063YesPart IXTA1R4N100PCheck
IXTA1R4N120P1200131.424.81.45SingleTO-26366690086YesPart IXTA1R4N120PCheck
IXTA2N100P10007.5224.31.45SingleTO-26365580086YesPart IXTA2N100PCheckOrder
IXTA2R4N120P12007.52.4371SingleTO-2631207920125YesPart IXTA2R4N120PCheckOrder
IXTA36N30P3000.1136700.42SingleTO-2632250250300YesPartSPICEIXTA36N30PCheckOrder
IXTA3N100P10004.83391SingleTO-2631100820125YesPart IXTA3N100PCheck
IXTA3N60P
Obsolete
Replaced By: IXTA4N65X2
6002.939.81.8SingleTO-26341150070IXTA4N65X2Part 
IXTA42N25P2500.08442700.42SingleTO-2632300200300YesPartSPICEIXTA42N25PCheck
IXTA4N80P80033.5151.25SingleTO-263750600100YesPart IXTA4N80PCheck
IXTA50N20P2000.0650700.42SingleTO-2632720150360YesPart IXTA50N20PCheck
IXTA5N50P
Obsolete
Replaced By: IXTA8N65X2
5001.4512.61.4SingleTO-26362040090IXTA8N65X2Part 
IXTA5N60P
Obsolete
Replaced By: IXTA8N65X2
6001.7514.21.25SingleTO-263750500100IXTA8N65X2Part 
IXTA62N15P1500.0462700.42SingleTO-2632250150350YesPart IXTA62N15PCheck
IXTA6N50P
Obsolete
Replaced By: IXTA8N65X2
5001.1614.61.25SingleTO-263740400100IXTA8N65X2YesPart Check
IXTA75N10P1000.02575740.42SingleTO-2632250120360YesPart IXTA75N10PCheck
IXTA8N50P
Obsolete
Replaced By: IXTA8N65X2
5000.88200.83SingleTO-2631050400150IXTA8N65X2YesPart Check
IXTH22N50P5000.2722500.35SingleTO-2472880400350YesPart IXTH22N50PCheck
IXTH26N60P6000.2726720.27SingleTO-2474150500460YesPart IXTH26N60PCheck
IXTH2R4N120P12007.52.4371SingleTO-2471207920125YesPart IXTH2R4N120PCheck
IXTH30N50P5000.230700.27SingleTO-2474150400460YesPart IXTH30N50PCheck
IXTH30N60P6000.2430820.23SingleTO-2475050500540YesPart IXTH30N60PCheckOrder
IXTH36N50P5000.1736820.23SingleTO-2474700400540YesPart IXTH36N50PCheck
IXTH3N100P10004.83391SingleTO-2471100820125YesPart IXTH3N100PCheck
IXTH88N30P3000.04881800.21SingleTO-2476300250600YesPartSPICEIXTH88N30PCheckOrder
IXTH96N20P2000.024961450.25SingleTO-2474800160600YesPart IXTH96N20PCheck
IXTK100N25P2500.0271001850.21SingleTO-2646300200600YesPartSPICEIXTK100N25PCheck
IXTK102N30P3000.0331022240.18SingleTO-2647500250700YesPartSPICEIXTK102N30PCheck
IXTK120N20P2000.0221201520.21SingleTO-2646000180714YesPart IXTK120N20PCheck
IXTK120N25P2500.0241201850.18SingleTO-2648700200700YesPart IXTK120N25PCheckOrder
IXTK140N20P2000.0181402400.18SingleTO-2647500180800YesPart IXTK140N20PCheck
IXTK140N30P3000.241401850.12SingleTO-264JD148002501040YesPart IXTK140N30PCheck
IXTK150N15P1500.0131501900.21SingleTO-2645800150714YesPart IXTK150N15PCheck
IXTK170N10P1000.0091701980.21SingleTO-2646000120715YesPart IXTK170N10PCheck
IXTK180N15P1500.0111802400.18SingleTO-2647000150800YesPart IXTK180N15PCheckOrder
IXTK200N10P1000.00752002400.18SingleTO-2647600100800YesPart IXTK200N10PCheck
IXTK82N25P2500.038821420.25SingleTO-2644800200500YesPartSPICEIXTK82N25PCheck
IXTK88N30P3000.04881800.21SingleTO-2646300250600YesPart IXTK88N30PCheck
IXTP02N120P1200750.24.73.8SingleTO-220104160033YesPartSPICEIXTP02N120PCheckOrder
IXTP03N90P900800.344.4SingleTO-2208028028Part IXTP03N90P
IXTP05N100P1000300.58.12.5SingleTO-22019675050Part IXTP05N100P
IXTP06N120P1200340.613.33SingleTO-22023690042YesPart IXTP06N120PCheckOrder
IXTP08N100P1000200.811.33SingleTO-22024075042YesPartSPICEIXTP08N100PCheckOrder
IXTP08N120P1200250.8142.5SingleTO-22033390050YesPart IXTP08N120PCheckOrder
IXTP10N60P6000.7410320.62SingleTO-2201720500200YesPart IXTP10N60PCheckOrder
IXTP10N60PM6000.745322.5SingleTO-220 OVERMOLDED161050050Part IXTP10N60PM
IXTP12N50P5000.512290.62SingleTO-2201830200YesPart IXTP12N50PCheck
IXTP12N50PM5000.56292.5SingleTO-220FP183040050Part IXTP12N50PM
IXTP14N60P6000.5514360.42SingleTO-2202500500300YesPart IXTP14N60PCheck
IXTP14N60PM6000.557361.66SingleTO-220FP250050075YesPart IXTP14N60PMCheck
IXTP16N50P5000.416430.42SingleTO-2202480400300YesPart IXTP16N50PCheckOrder
IXTP16N50PM5000.427.5431.66SingleTO-220 OVERMOLDED248040075Part IXTP16N50PM
IXTP1N100P100015115.52.5SingleTO-22033175050YesPart IXTP1N100PCheck
IXTP1N120P120020117.62SingleTO-22044590063YesPart IXTP1N120PCheckOrder
IXTP1N80P80014193SingleTO-22025070042YesPart IXTP1N80PCheck
IXTP1R4N100P1000111.417.82SingleTO-22045075063YesPart IXTP1R4N100PCheck
IXTP1R4N120P1200131.424.81.45SingleTO-22066690086YesPart IXTP1R4N120PCheck
IXTP1R4N60P
Obsolete
60091.45.22.5SingleTO-22014050050Part 
IXTP2N100P10007.5224.31.45SingleTO-22065580086YesPart IXTP2N100PCheckOrder
IXTP2R4N120P12007.52.4371SingleTO-2201207920125YesPart IXTP2R4N120PCheck
IXTP2R4N50P
Obsolete
Replaced By: IXTP2N65X2
5003.752.46.12.25SingleTO-22024040055IXTP2N65X2YesPart Check
IXTP36N30P3000.1136700.42SingleTO-2202250250300YesPartSPICEIXTP36N30PCheckOrder
IXTP3N100P10004.83391SingleTO-2201100820125YesPart IXTP3N100PCheckOrder
IXTP3N60P
Obsolete
Replaced By: IXTP4N65X2
6002.939.81.8SingleTO-22041150070IXTP4N65X2Part 
IXTP42N25P2500.08442700.42SingleTO-2202300200300YesPartSPICEIXTP42N25PCheck
IXTP4N80P80033.5151.25SingleTO-220750600100YesPart IXTP4N80PCheck
IXTP50N20P2000.0650700.42SingleTO-2202720150360YesPartSPICEIXTP50N20PCheckOrder
IXTP50N20PM2000.0620701.66SingleTO-220FP272015090Part IXTP50N20PM
IXTP5N50P
Obsolete
Replaced By: IXTP8N65X2
5001.4512.61.4SingleTO-22062040090IXTP8N65X2YesPart Check
IXTP62N15P1500.0462700.42SingleTO-2202250150350YesPart IXTP62N15PCheck
IXTP6N50P
Obsolete
Replaced By: IXTP8N65X2
5001.1614.61.25SingleTO-220740400100IXTP8N65X2Part 
IXTP75N10P1000.02575740.42SingleTO-2202250120360YesPart IXTP75N10PCheck
IXTP7N60P
Obsolete
Replaced By: IXTP8N65X2
6001.17200.83SingleTO-2201080500150IXTP8N65X2Part 
IXTP8N50P
Obsolete
Replaced By: IXTP8N65X2
5000.88200.83SingleTO-2201050400150IXTP8N65X2YesPart Check
IXTQ100N25P2500.0271001850.21SingleTO-3P6300200600YesPart IXTQ100N25PCheck
IXTQ110N10P1000.0151101100.31SingleTO-3P3550130480YesPart IXTQ110N10PCheck
IXTQ120N15P1500.0161201500.25SingleTO-3P4900150600YesPartSPICEIXTQ120N15PCheck
IXTQ120N20P2000.0221201520.21SingleTO-3P6000180714YesPart IXTQ120N20PCheck
IXTQ140N10P1000.0111401550.25SingleTO-3P4700120600YesPart IXTQ140N10PCheck
IXTQ14N60P6000.5514360.42SingleTO-3P2500500300YesPart IXTQ14N60PCheck
IXTQ150N15P1500.0131501900.21SingleTO-3P5800150714YesPart IXTQ150N15PCheck
IXTQ16N50P5000.416430.42SingleTO-3P2480400300YesPart IXTQ16N50PCheck
IXTQ170N10P1000.0091701980.21SingleTO-3P6000120715YesPart IXTQ170N10PCheckOrder
IXTQ18N60P6000.4218490.35SingleTO-3P2500500360YesPart IXTQ18N60PCheck
IXTQ22N50P5000.2722500.35SingleTO-3P2880400350YesPartSPICEIXTQ22N50PCheckOrder
IXTQ22N60P6000.3522620.31SingleTO-3P3600500400YesPart IXTQ22N60PCheck
IXTQ26N50P5000.2326650.31SingleTO-3P3600300400YesPart IXTQ26N50PCheckOrder
IXTQ26N60P6000.2726720.27SingleTO-3P4150500460Part IXTQ26N60P
IXTQ30N50P5000.230700.27SingleTO-3P4150400460Part IXTQ30N50P
IXTQ30N60P6000.2430820.23SingleTO-3P5050500540YesPart IXTQ30N60PCheck
IXTQ36N30P3000.1136700.42SingleTO-3P2250250300YesPartSPICEIXTQ36N30PCheckOrder
IXTQ36N50P5000.1736820.23SingleTO-3P4700400540YesPart IXTQ36N50PCheckOrder
IXTQ42N25P2500.08442700.42SingleTO-3P2300200300YesPartSPICEIXTQ42N25PCheck
IXTQ44N50P5000.1444980.19SingleTO-3P5440400650YesPart IXTQ44N50PCheck
IXTQ50N20P2000.0650700.42SingleTO-3P2720150360YesPart IXTQ50N20PCheck
IXTQ52N30P3000.073521100.31SingleTO-3P3490250400YesPartSPICEIXTQ52N30PCheckOrder
IXTQ62N15P1500.0462700.42SingleTO-3P2250150350Part IXTQ62N15P
IXTQ64N25P2500.049641050.31SingleTO-3P3450200400YesPartSPICEIXTQ64N25PCheck
IXTQ69N30P3000.049691560.25SingleTO-3P4960330500YesPartSPICEIXTQ69N30PCheck
IXTQ69N30PM3000.049251561.38SingleTO-3PM496025090YesPart IXTQ69N30PMCheck
IXTQ74N20P2000.034741070.31SingleTO-3P3300160480YesPartSPICEIXTQ74N20PCheck
IXTQ75N10P1000.02575740.42SingleTO-3P2250120360YesPartSPICEIXTQ75N10PCheck
IXTQ82N25P2500.038821420.25SingleTO-3P4800200500YesPartSPICEIXTQ82N25PCheck
IXTQ88N30P3000.04881800.21SingleTO-3P6300250600YesPart IXTQ88N30PCheckOrder
IXTQ96N15P1500.024961100.31SingleTO-3P3500150480YesPartSPICEIXTQ96N15PCheck
IXTQ96N20P2000.024961450.25SingleTO-3P4800160600YesPartSPICEIXTQ96N20PCheck
IXTR200N10P1000.0081202350.5SingleTO-247I7600100300YesPart IXTR200N10PCheck
IXTS01N90P-223900750.12.25SingleSOT-2238228525Part IXTS01N90P-223
IXTS01N90P-89900750.12.25Single8228525Part IXTS01N90P-89
IXTT100N25P2500.0271001850.21SingleTO-268S6300200600YesPartSPICEIXTT100N25PCheck
IXTT110N10P1000.0151101100.31SingleTO-268S3550130480YesPart IXTT110N10PCheck
IXTT120N15P1500.0161201500.25SingleTO-268S4900150600YesPart IXTT120N15PCheck
IXTT140N10P1000.0111401550.25SingleTO-268S4700120600YesPart IXTT140N10PCheckOrder
IXTT170N10P1000.0091701980.21SingleTO-268S6000120715YesPart IXTT170N10PCheck
IXTT26N50P5000.2326650.31SingleTO-268S3600300400YesPart IXTT26N50PCheck
IXTT26N60P6000.2726720.27SingleTO-268S4150500460YesPart IXTT26N60PCheck
IXTT30N50P5000.230700.27SingleTO-268S4150400460Part IXTT30N50POrder
IXTT30N60P6000.2430820.23SingleTO-2685050500540Part IXTT30N60P
IXTT36N50P5000.1736820.23SingleTO-268S4700400540YesPart IXTT36N50PCheck
IXTT52N30P3000.073521100.31SingleTO-268S3490250400YesPartSPICEIXTT52N30PCheck
IXTT64N25P2500.049641050.31SingleTO-268S3450200400YesPartSPICEIXTT64N25PCheck
IXTT69N30P3000.049691560.25SingleTO-268S4960330500YesPartSPICEIXTT69N30PCheck
IXTT74N20P2000.034741070.31SingleTO-268S3300160480YesPartSPICEIXTT74N20PCheck
IXTT82N25P2500.038821420.25SingleTO-268S4800200500YesPartSPICEIXTT82N25PCheckOrder
IXTT88N30P3000.04881800.21SingleTO-268S6300250600YesPartSPICEIXTT88N30PCheck
IXTT96N15P1500.024961100.31SingleTO-268S3500150480YesPartSPICEIXTT96N15PCheck
IXTT96N20P2000.024961450.25SingleTO-268S4800160600YesPartSPICEIXTT96N20PCheckOrder
IXTU1N80P80014193SingleTO-25125070042Part IXTU1N80P
IXTU4N60P60024131.41SingleTO-25163550090Part IXTU4N60P
IXTV26N50P5000.2326650.31SingleISOPLUS220™3600300400Part IXTV26N50P
IXTY02N120P1200750.24.73.8SingleTO-252104160033YesPart IXTY02N120PCheckOrder
IXTY03N90PHV900800.344.4SingleTO-2528028028Part IXTY03N90PHV
IXTY08N100P1000200.811.33SingleTO-25224075042YesPart IXTY08N100PCheckOrder
IXTY1N100P100015115.52.5SingleTO-25233175050YesPart IXTY1N100PCheck
IXTY1N120P120020117.62SingleTO-25244590063YesPart IXTY1N120PCheck
IXTY1N80P80014193SingleTO-25225070042YesPart IXTY1N80PCheck
IXTY1R4N100P100011.81.417.82SingleTO-25245075063YesPart IXTY1R4N100PCheck
IXTY1R4N120P1200131.424.81.45SingleTO-25266690086YesPart IXTY1R4N120PCheckOrder
IXTY1R4N120PHV1200131.424.81.45SingleTO-252 HV66690086YesPart IXTY1R4N120PHVCheckOrder
IXTY1R4N60P
Obsolete
60091.45.22.5SingleTO-25214050050Part 
IXTY2N100P10007.5224.31.45SingleTO-25265580086YesPart IXTY2N100PCheckOrder
IXTY2N60P
Obsolete
Replaced By: IXTY2N65X2
6005.1272.25SingleTO-25224040056IXTY2N65X2YesPart Check
IXTY2R4N50P
Obsolete
Replaced By: IXTY2N65X2
5003.752.46.12.25SingleTO-25224040056IXTY2N65X2Part 
IXTY3N50P
Obsolete
Replaced By: IXTY4N65X2
500239.31.8SingleTO-25240940070IXTY4N65X2Part 
IXTY3N60P
Obsolete
6002.939.81.8SingleTO-25241150070Part 
IXTY5N50P
Obsolete
Replaced By: IXTY8N65X2
5001.4512.61.4SingleTO-25262040090IXTY8N65X2Part 
To request product environmental information, please complete the Product Environmental Information Request Form.