Asymmetric - Capsule Type Series - Asymmetric Thyristors

Littelfuse Discrete Thyristors Asymmetric Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These devices are available up to a voltage of 2800V. They exhibit very fast turn-on times and are capable of very high values of both critical di/dt and dv/dt. For the device type, they also exhibit high current ratings in excess of 1000A. Asymmetric construction optimizes the forward losses against the turn-off losses and gives the best performance in their voltage class.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)VRRM (V)ITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave (A)I2t [Thy] (A2s)tgd @ 25 ℃ (µs)Tq (μs)TJ Max (°C)Package Typedi/dt (A/µs)dv/dt (V/µs)V0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)Part DatasheetPartner ECAD ModelsCompare
 
A0516YC2402400105165700151 x 10³0.555125W58200030001.630.850.05PartA0516YC240
A0516YC2802800105165700151 x 10³0.555125W58200030001.630.850.05PartA0516YC280
A1237NC2402400301237180001.62 x 10⁶0.930125W11200030001.7070.2120.024PartA1237NC240
A1237NC2802800301237180001.62 x 10⁶0.930125W11200030001.7070.2120.024PartA1237NC280
To request product environmental information, please complete the Product Environmental Information Request Form.