Gate Turn Off Thyristor - Capsule Type Series - Gate Turn Off Thyristors

Littelfuse Discrete Thyristors Gate Turn Off Thyristor Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse offers a broad range of high specification devices with voltage ratings to 4.5kV (2.8kV DC link) and controllable current ratings of up to 4kA are available to meet the toughest demands in applications such as traction propulsion and auxiliaries, AC industrial drives, FACT‘s and active VAr controllers. Offering both symmetrical devices for applications with a reverse blocking requirement e.g. current sourced inverters and asymmetric blocking devices for applications where no reverse blocking requirement exists e.g. voltage sourced inverters. Gate Turn-off Thyristors are still the component of choice when it comes to very high power converters and we remain totally commited to this technology for the foreseeable future with an active program for continued product improvement.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)VRRM (V)ITGQ (A)CsITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave k(A)I2t [thy] (kA2s)TJ Max (°C)Package Typetgt (μs)tgq (µs)On-state Voltage Drop VT (V)RthJK 180° Sine Wave (K/W)Part DatasheetPartner ECAD ModelsCompare
 
G1000NC45B450018100025458320 × 10³125W363.51540.027PartG1000NC45B
G1000QC25B250018100016158320 x 10³125W352.8132.50.038PartG1000QC25B
G1000QC45B450018100014436.5211 x 10³125W3531440.038PartG1000QC45B
G2000HF250250018200041030161.28 x 10⁶125W853252.80.022PartG2000HF250
G2000HF4504500182000489013.7938 x 10³125W854253.50.022PartG2000HF450
G2500HF250250018250061085161.28 x 10⁶125W853253.10.02PartG2500HF250
G3000TF250250018300051690304.5 x 10⁶125W863.5262.50.012PartG3000TF250
G3000TF450450018300061381242.88 x 10⁶125W8642240.012PartG3000TF450
G4000EF250250018400062005325.12 x 10⁶125W1044.52830.011PartG4000EF250
G4000EF450450018400061480263.38 x 10⁶125W1044304.40.011PartG4000EF450
H0500KC200200020005001280345 x 10³125W34253.20.065PartH0500KC200
H0500KC20Y20001005001280345 x 10³125W34253.20.065PartH0500KC20Y
H0500KC25D250020005001280345 x 10³125W34253.20.065PartH0500KC25D
H0500KC25Y25001005001280345 x 10³125W34253.20.065PartH0500KC25Y
H0700KC140140014007001.5360480 x 10³125W34352.80.063PartH0700KC140
H0700KC14Y14001007001.5360480 x 10³125W34352.80.063PartH0700KC14Y
H0700KC17D170014007001.5360480 x 10³125W34352.80.063PartH0700KC17D
H0700KC17Y17001007001.5360480 x 10³125W34352.80.063PartH0700KC17Y
H1200NC200200020001200367010.5550 x 10³125W363123.30.027 H1200NC200
H1200NC20Y20001001200367010.5550 x 10³125W363123.30.027 H1200NC20Y
H1200NC25D250020001200367010.5550 x 10³125W363123.30.027PartH1200NC25D
H1200NC25Y25001001200367010.5550 x 10³125W363123.30.027PartH1200NC25Y
S0500KC200200020005001330480 x 10³125W343.5102.50.065PartS0500KC200
S0500KC20Y20001005001330480 x 10³125W343.5102.50.065PartS0500KC20Y
S0500KC25D250020005001330480 x 10³125W343.5102.50.065PartS0500KC25D
S0500KC25Y25001005001330480 x 10³125W343.5102.50.065PartS0500KC25Y
S0500YC20Y20001005001275480 x 10³125W933.5102.50.087PartS0500YC20Y
S0500YC25Y25001005001275480 x 10³125W933.5102.50.087PartS0500YC25Y
S0700KC140140014007001.54305125 x 10³125W343102.20.063PartS0700KC140
S0700KC14Y14001007001.54305125 x 10³125W343102.20.063PartS0700KC14Y
S0700KC17D170014007001.54305125 x 10³125W343102.20.063PartS0700KC17D
S0700KC17Y17001007001.54305125 x 10³125W343102.20.063PartS0700KC17Y
S1200NC200200020001200379013840 x 10³125W364.5192.70.027 S1200NC200
S1200NC20Y20001001200379013840 x 10³125W364.5192.70.027 S1200NC20Y
S1200NC25D250020001200379013840 x 10³125W364.5192.70.027PartS1200NC25D
S1200NC25Y25001001200379013840 x 10³125W364.5192.70.027PartS1200NC25Y
To request product environmental information, please complete the Product Environmental Information Request Form.