High Efficiency SCR up to 1200V Series - High Efficiency SCR up to 1200V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The High Efficiency SCR series offers thyristors in various packages with improved forward voltage characteristics and breakdown voltages up to 1200V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM / VDRM (V)ITAV (A) TC (°C) ITSM (A)(dv/dt)cr (V/µs)TVJM (°C)VT0 (V)rT (mOhm)RthJC [Thy] (K/W)RthCH (K/W)Package TypePart DatasheetSamplesCompare
 
CLA100E1200HB1200100105110010001500.825.20.20.15TO-247ADPartOrder
CLA100E1200KB1200100105110010001500.825.20.20.15TO-264PartOrder
CLA100E1200TZ1200100105110010001500.825.20.20.15TO-268AAHV (D3Pak-HV)ÂPartOrder
CLA100PD1200NA120010085150010001500.833.70.350.1SOT-227B (minibloc)PartOrder
CLA15E1200NPB1200151201705001500.89300.950.5TO-220ABPartOrder
CLA15E1200NPZ1200151201705001500.89300.950.25TO-263AB (D2Pak) (2HV)PartOrder
CLA16E1200PN120010901805001500.812440.5TO-220ABFPPartOrder
CLA16E800PN80010901805001500.812440.5TO-220ABFPPartOrder
CLA20EF1200PB1200201151205001500.9250.650.5TO-220ABPartOrder
CLA20EF1200PZ1200201151205001500.9250.650.25TO-263AB (D2Pak) (2HV)PartOrder
CLA30E1200HB1200301203005001500.8612.50.50.25TO-247ADPartOrder
CLA30E1200NPZ1200301153005001500.8613.20.50.25TO-263AB (D2Pak) (2HV)PartOrder
CLA30E1200PB1200301153005001500.8613.20.50.5TO-220ABPartOrder
CLA30E1200PC1200301153005001500.8613.20.50.25TO-263AB (D2Pak)PartOrder
CLA40E1200HR1200409565010001500.867.90.80.25ISO247PartOrder
CLA40E1200NHB1200401205205001500.856.70.40.25TO-247PartOrder
CLA40E1200NPZ1200401255205001500.859.90.40.25TO-263AB (D2Pak) (2HV)PartOrder
CLA40P1200FC1200409565010001500.867.90.80.2i4-PacPartOrder
CLA50E1200HB12005012565010001500.887.70.250.3TO-247ADPartOrder
CLA50E1200TC12005012565010001500.887.70.250.15TO-268AA (D3Pak)PartOrder
CLA5E1200PZ12005135705001500.89851.50.25TO-263AB (D2Pak) (2HV)PartOrder
CLA5E1200UC12005135705001500.89851.50.5TO-252AA (DPak)PartOrder
CLA60PD1200NA120060100110010001500.794.80.550.1SOT-227B (minibloc)PartOrder
CLA80E1200HF12008011590010001500.886.30.20.25PLUS247PartOrder
CLB30I1200HB1200301203005001500.8612.50.50.25TO-247ADPartOrder
CLB30I1200PZ1200301153005001500.8613.20.50.25TO-263AB (D2Pak) (2HV)PartOrder
CLB40I1200PZ1200401255205001500.859.90.40.25TO-263AB (D2Pak) (2HV)PartOrder
CS19-08HO1800201101805001250.86220.70.5TO-220ABPartOrder
CS19-08HO1S800201101805001250.86220.70.5TO-263AB (D2Pak)PartOrder
CS19-12HO11200201101805001250.86220.70.5TO-220ABPartOrder
CS19-12HO1S1200201101805001250.86220.70.5TO-263AB (D2Pak)PartOrder
CS22-08IO1M80016903005001500.8613.22.50.5TO-220ABFPPartOrder
CS22-12IO1M120016903005001500.8613.22.50.5TO-220ABFPPartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.