PGC-5060 - PGC 5000 Series

PGC 6000
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Replaced by SE-CS30-70 Series - Current Transformer

Current Transformer for low-level ground faults, flux conditioner is standard. (30-A primary)
Property (Mouseover for details) Value
CT secondary current Amps 0.05
Weight (lbs/g) 0 Kg
Flux Conditioner Included
Inner Diameter in 2.3
Inside Diameter mm 6
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PGC-5060 CT 2.3" ID (60mm) - WKE60 RoHS No PbFree No CoC_RoHS10_PGC-5060 REACH211_Declaration_PGC-5060 Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.