81255 - Accessories for Toggle Switches Series

External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse’s accessories protect both the physical integrity and the performance of our wide portfolio of toggle switches. For example. switch guard 82468 prevents damage to a toggle by covering the actuator. but also secures the switch and system in the Off (or On) position. In serving as a manual ‘lock-out.’ it prevents accidental actuation of the switch and system control is only allowed when the operator has deliberately raised the cover.

Property (Mouseover for details) Value
Housing Nickel-Plated Brass
Mounting Method Black Finished Face Nut and Plated Hex Nut

pdficon 81255 2D Prints

81255 2D Prints

pdficon Accessories for Toggle Switches Datasheet

Accessories for Toggle Switches Datasheet

pdficon Toggle Switches Accessories Datasheet

Toggle Switches Accessories Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
81255 DARK GRAY HALF TGL SW BOOT RUBBER RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.