SP1326-01LTG - SP1326 Series

Series: SP1326
Questions? Contact Littelfuse Support
TVS Diode Array SP1326 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP1326 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The SP1326 TVS can safely absorb repetitive ESD strikes at ±30kV (contact and air discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 4A of 8/20µs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 4A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • AEC-Q101 qualified and PPAP capable
  • Low leakage current of 0.02μA (TYP) at 5V
  • Space efficient
  • Halogen free, Lead free and RoHS compliant
  • Moisture Sensitivity Level (MSL -1)

Applications:

  • Mobile phones
  • Smart phones
  • Smart watches
  • Tablets
  • Portable navigation components
  • Portable medical components

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1326-01LTG 1Ch 30KV 5V bidir TVS Diode Array SOD523 RoHS No 12/13/2018 PbFree No 12/13/2018 CoC_RoHS10_SP1326-01LTG REACH_SVHC Declaration_SP1326-01LTG.pdf Yes
12/13/2018
Does not Contain IPC_SP1326-01LTG_-EF
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.