SMDJ8.0A-HRA - SMDJ-HRA Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMDJ-HRA High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient
voltage events. These are available with a variety of upscreening options for enhanced reliability.

Features:
  • High reliability devices with fabrication and assembly lots traceability 
  • Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to screen process table for more detail on screening options
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • 3000W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High Temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Matte tin lead–free Plated
  • Halogen-free and RoHS compliant

pdficon TVS Diode SMDJ HRA Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMDJ8.0A-HRA TVS 3KW 8V 5%UNI DO-214AB TR13 RoHS RoHS No 10/08/2013 PbFree No 06/17/2015 Yes
10/08/2013
SMDJ8.0A-HRAT7 TVS 3KW 8V 5%UNI DO-214AB TR7 RoHS RoHS No 10/08/2013 PbFree No 06/17/2015 Yes
10/08/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.