TLPA20A - TLPA Series

Series: TLPA
Questions? Contact Littelfuse Support
Littelfuse TVS Diode TLPA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TLPA Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide precision overvoltage protection for sensitive electronics.

Features:

  • High reliability application 
  • Glass passivated chip junction in P600 package 
  • Fast response time: typically, less than 1.0ps from 0 Volts to VBR min 
  • Excellent clamping capability 
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c 
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV (Air), 30kV (Contact) 
  • EFT protection of data lines in accordance with IEC 61000-4-4 
  • Low incremental surge resistance 
  • High temperature soldering guaranteed: 260°C/10 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension 
  • VBR @TJ= VBR@25°C x (1+0.1% x (TJ - 25)) (0.1%: Typical Temperature Coefficient) 
  • UL Recognized body that meets flammability rating V-0. 
  • UL Recognized to ANSI/UL 497B: Protectors for Data Communications and Fire- Alarm Circuits. 
  • Matte tin lead–free plated 
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free, and the terminal finish material is tin (Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

  •  Designed to protect sensitive electronics from 50ms Square Test Waveform
 
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TLPA20A HI-REL TVS AXIAL HI-POWER - TLPA20 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.