SZNS6AxxAF Series - Unidirectional Transient Voltage Suppressor, 500 W

Series: SZNS6AxxAF
Obsolete: 2017 -12-01 Replaced By TPSMA6L Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode SMA6L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SZNS6AxxAF is designed to protect voltage sensitive components from high voltgage, high energy transients. This device had excellent clamping capability, high surge capability, low zener impendance and fast response time. The SZNS6AxxAF is ideally suited for use in computer hard disk drives, communication systems, automotive, numerical controls, process controls, medical equipments, business machines, power supplies and many other industrial/consumer applications.

Features:

  • Peak Reverse Working Voltage of 5 V
  • Peak Pulse Power of 500 W (10 x 1000 sec)
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • ESD Rating of Class 4 (>8 kV) IEC 6100042
  • Fast Response Time

Applications:

  • Transient Voltage Suppression

End Products:

  • Communications Systems
  • Automobiles
  • Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)TYP VBR@IT (V)Vc (V)Ir@Vso
(μA)
PolarityPartner ECAD ModelsSamplesCompare
SZNS6A13AFT3G
Obsolete: 2019 -05-14
1350015.1521.55UnidirectionalSZNS6A13AFT3GOrder
SZNS6A15AFT3G
Obsolete: 2019 -05-14
1550017.624.45UnidirectionalSZNS6A15AFT3GOrder
SZNS6A24AFT3G
Obsolete: 2019 -05-14
2450028.138.95UnidirectionalSZNS6A24AFT3GOrder
SZNS6A28AFT3G
Obsolete: 2019 -05-14
2850032.7545.45UnidirectionalSZNS6A28AFT3GOrder
SZNS6A30AFT3G
Obsolete: 2019 -05-14
3050035.0548.45UnidirectionalSZNS6A30AFT3GOrder
SZNS6A33AFT3G
Obsolete: 2019 -05-14
3350038.6553.35UnidirectionalSZNS6A33AFT3GOrder
SZNS6A36AFT3G
Obsolete: 2019 -05-14
3650042.158.15UnidirectionalSZNS6A36AFT3GOrder
SZNS6A64AFT3G
Obsolete: 2019 -05-14
6450074.851035UnidirectionalSZNS6A64AFT3GOrder
To request product environmental information, please complete the Product Environmental Information Request Form.