Consumer Electronics Notes

Related Literature
POLYFUSE® PTC Selection Guide EC327-E
Littelfuse ESD Suppression Product Selection Brochure (EC333)
Telecommunications Circuit Protection Solutions Brochure and Insert - EC336/337

Application Notes
EC606 - Protecting the Universal Serial Bus from Over Voltage and Overcurrent Threats 
EC616 - Circuit Protection of USB 2.0
EC621A - The ESD Problem
EC622A - ESD Suppression Technologies
EC623A - Selecting an ESD Suppressor
EC624 - Capacitance and Signal Integrity
EC625 - ESD Protection Audio Input and Output Lines
EC626 - ESD Protection Cradles and Docking Stations
EC627 - ESD Protection Digital Visual Interface Data Lines
EC628 - ESD Protection IEEE 1394 Data Lines
EC629 - ESD Protection InfiniBandSM Data Lines
EC630 - ESD Protection USB 1.1 Data Lines
EC631 - ESD Protection USB 2.0 Data Lines
EC633 - ESD Protection Ethernet Data Lines
EC634 - General Purpose ESD Protection
AN9108 - Littelfuse "ML" Multilayer Surface Mount Surge Suppressors
AN9671 - The ABCs of Littelfuse Multilayer Suppressors
AN9311 - The ABCs of MOVs
AN9767 - Littelfuse Varistors: Basic Properties, Terminology and Theory
AN9768 - Transient Suppression Devices and Principles
AN9769 - An Overview of Electromagnetic and Lightning Induced Voltage Transients
EC611 - Circuit Protection for Lithium-Ion & Lithium Polymer Rechargeable Battery Applications
Pin-in-Paste Application Note
Fuseholder Application Note
Switch Mode Power Supplies Application Note

Reference Designs
Telecom Design Guide - Reference Designs (Chapter 6) Get the latest info