Lighted Tip Toggle Switches

M-54111 Lighted Tip Switches 25A at 12V DC
Independent illumination switches can be wired for dependent operation. Tip of handle is illuminated red in the On position, clear in the Off position. Silver contacts. 15/32" -32 thread mounting stem. Nickel-plated brass hexnut. Black plastic handle, housing and facenut.
Keyway in the down position. Blade terminals. 25A at 12V DC. Plastic facenut can be replaced with black metal facenut 83252.
M-54111-01 SPST On-Off
Up: On, Down: Off. Four blade terminals.
M-54111-02 SPDT On-Off-On
Up: On, Center: Off, Down: On. Five blade terminals.

Lighted Tip Toggle Switches