DCNLEV100-CAN - DCNLEV100 Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed specifically for electric vehicle (EV) and eMobility applications, the DCNLEV100 Series 750V 100A High-Voltage DC Contactor Relay is ideal for battery power supply, charging pill, motor control, circuit insulation, circuit protection, and industrial machinery safety applications.

Thanks to a magnetic arc blowout design and a sealed, gas-filled chamber, any electrical arc between the contacts is safely dissipated. This design also allows the electric vehicle contactor to make/break higher voltages.

This configuration of the DCNLEV100 Series high-voltage DC contactor (DCNLEV100-CAN) features a 24V coil rating, non-polarized contacts, an auxiliary contact, and a bottom mounting style.

Features and Benefits

  • High-current (100A) and high-voltage (750V) contactor for electric vehicle (EV) and eMobility applications
  • 24V dc (nominal), 16-28V dc (working) coil voltage
  • Non-polarized load terminals
  • Auxiliary contact rated for 2A at 30V dc and 3A at 125V dc
  • Bottom mounting style
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 100
Voltage Rating (Max) 750
Circuitry SPST
Ingress Protection IP67
Output Terminals M5
Contact Material 3.4 - 4.5 Nm (30 - 40 in-lb)
Hardware M4 with Compression Limiters
Connector Wire Leads for Control Circuit
Housing Nylon UL 94-V0
Temperature Maximum Celsius 85
Temperature Minimum Celsius -40
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
DCNLEV100-CAN DCN 100A 750V 24V Cl SPST IP67 BM AUX NP RoHS No 10/28/2021 PbFree No 10/28/2021 CoC_RoHS10_DCNLEV100-CAN Yes
10/28/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.