CNN175E - CNNE Series

Series: CNNE
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CNN_E fuses are rated for applications up to 80 VDC. As fork lift trucks and electrical vehicle system voltages increase, circuit protection needs to be rated higher than the standard CNN products to handle the increased voltage. The CNN_E is considered very fast-acting for quicker reaction time.

Features & Benefits

  • 80 VDC Protection
  • Window shows fuse status
  • 2,500 A interrupting rating
  • Compact size saves space
  • RoHS compliant and lead free

Applications

Lift trucks, scissor lifts, pallet movers, and other low voltage battery operated equipment used to move
hazardous materials.
Property (Mouseover for details) Value
Ampere Rating (A) 175
Amp Code (Part Number) 175
VDC (V) 80
Opening Very Fast-Acting (FF)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0CNN175E.V 80 VDC 175 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0CNN175E.V REACH205_Declaration_0CNN175E.V
Does not Contain IPC_0CNN175E.V
0CNN175E.H 80 VDC 175 AMP FORK LIFT FUSE RoHS No 07/10/2012 PbFree No 07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.