CPC9909 - High Voltage LED Driver ICs Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CPC9909 is a low cost, high-efficiency, mains powered, high-brightness (HB) LED driver manufactured using our high voltage BCDMOS on SOI process. This driver has an internal regulator that allows it to operate from 8VDC to 550VDC. This wide input operating voltage range enables the driver to be used in a broad range of HB LED applications.

CPC9909 features pulse frequency modulation (PFM) with a constant peak-current control scheme. This regulation scheme is inherently stable, allowing the driver to be operated above 50% duty cycle without open loop instability or sub-harmonic oscillations. LED dimming can be implemented by applying a small DC voltage to the LD pin, or by applying a low frequency PWM signal to the PWMD pin.

Features:

  • 8V to 550V Input Voltage Range
  • >90% Efficiency
  • Stable Operation at >50% Duty Cycle
  • Drives Multiple LEDs in Series/Parallel Configurations
  • Regulated LED Current
  • Linear or PWM Brightness Control Inputs
  • Resistor-Programmable Minimum Off-Time
  • Buck or Boost Configuration
Property (Mouseover for details) Value
Input Voltage Range (V) 8 - 550
Efficiency (%) >90
Package Type 8-pin: SOIC, Power SOIC
Sample Request Yes
Check Stock Yes
Partner ECAD Models CPC9909
To request product environmental information, please complete the Product Environmental Information Request Form.