High Power Accessories


  • Clamps

  • Standard Bar Clamps

  • Rod Size & Length (mm): M10 x 150, M10 x 180, M8 x 90, M8 x 95, M8 x 100, M8 x 130, M8 x 140, M8 x 160

  • Insulator Size & Length (mm): M12 x 100, M12 x 105, M12 x 125, M12 x 130, M8 x 60, M8 x 65, M8 x 95, M8 x 100, M8 x 105, M8 x 120 more

  • Molded Box Style: Compression, Injection

  • Coolers

  • Capsule Water Coolers

  • Weight (lbs/g): 0.4 Kg, 0.418 Kg, 0.5 Kg, 0.581 Kg, 0.612 Kg, 0.65 Kg, 1.119 Kg, 1.3 Kg, 1.5 Kg, 1.55 Kg more

  • Cooler Thickness (mm): 16, 20, 25, 34

  • Busbar Thickness (mm): 6.35, 6.4, 8, 10

  • Heatsinks

  • Standard Air Cooled Fin

  • Weight (Kg/m): 8.1, 12.7, 15.6, 20, 28, 29, 30

  • Periphery (mm): 1059, 1682, 1684, 2065, 2467, 2544, 2822, 6620

  • Area (mm2): 2979, 4655, 5867, 7411, 7573, 10561, 10905, 11172

  • Power Semiconductor Accessories

  • Other Accessories

  • Package Type: PTFE Tubing, Red and White Leads, W122, W2, W28, W5, W68, W7, White Lead

  • Accessory: 1000mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 1000mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 1100mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 200mm long double Co-Axial cable Red / White M5 ring terminal for ∅85 IGBT and above, 200mm long single Co-Axial cable Red / White M5 ring terminal for ∅75 IGBT and below, 220mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 300mm long gate wire Silicone sleeve cable 16/0.2 White M4 ring terminal, 300mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal, 30mm diameter electrode - Insulator Capsule, 350mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal more

  • Type: IGBT, Thyristor