SE-330AU Series – Neutral-Earthing-Resistor Monitor Series - Littelfuse SE-330AU Neutral-Earthing-Resistor Monitor Provides Superior Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SE-330AU series is an advanced earth-fault and earthing-resistor monitoring relay for low- and medium-voltage transformers and generators. It monitors neutral current, neutral-to-earth voltage, and neutral-to-earth resistance. It provides continuous monitoring of the neutral-to-earth path to verify that the neutral-earthing resistor (NER) is intact. An open NER renders current-sensing, earth-fault protection inoperative and could result in a false belief that the system is functioning properly.

The SE-330AU earth-fault function complies with AS/NZS 2081.3:2002. Outputs include four relay outputs and an analog output. A mini USB port is included to view measured values, configure settings, and check event records. An on-board micro SD card can be used for long-term data logging. Network communication options are available. For non-AS/NZS 2081 applications, see the SE-330 or SE-330HV.

Resistor Monitoring
The SE-330AU combines the measured values of resistance, current, and voltage to continuously determine that the NER is intact. It is able to detect a resistor failure with or without an earth fault present. Sensing resistors are matched to the system voltage and are used to monitor NGRs on systems up to 35 kV.

Earth-Fault Monitoring
The SE-330AU uses a 5 A or 30 A primary current transformer to provide a pickup-setting range of 0.125 to 5 A or 0.75 to 30 A to comply with AS/NZS 2081.3:2002. DFT filtering ensures that false trips due to harmonic noise from adjustable-speed drives do not occur. Open-CT detection is provided.

Access specifications, certifications, check availability and order parts below

Catalog #Supply
Voltage
VAC
Supply
Voltage
VDC
Relay Contacts ConfigAnalog Output Current mACommunicationsNew Rev AvailOld Rev AvailIEEE Device NumbersRelay
Contact
Operating
DimensionsWeight (lbs/g)Auto Manual ResetConformally coatedFrequencyGF Trip Level ASamplesCompare
SE-330AU-00-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USBNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-00-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USBNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-01-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; DeviceNetNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-01-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; DeviceNetNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-03-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; Ethernet (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-03-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-04-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; Ethernet (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-04-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-05-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; Ethernet (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-05-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-06-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; IEC61850 (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-06-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-07-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; IEC61850 (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-07-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-08-0065 - 26585 - 2752 Form A; 2 Form C4 - 20USB; IEC61850 (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-08-0165 - 26585 - 2751 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-20-0028 - 5236 - 722 Form A; 2 Form C4 - 20USBNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-20-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USBNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-21-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; DeviceNetNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-21-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; DeviceNetNowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-23-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; Ethernet (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-23-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-24-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; Ethernet (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-24-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-25-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; Ethernet (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-25-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; Ethernet (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-26-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; IEC61850 (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-26-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (Dual RJ45)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-27-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; IEC61850 (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-27-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (RJ45 and SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-28-0028 - 5236 - 722 Form A; 2 Form C4 - 20USB; IEC61850 (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order
SE-330AU-28-0128 - 5236 - 721 Form A; 1 Form B; 2 Form C4 - 20USB; IEC61850 (Dual SC Fiber)NowNo longer available50G - 50N - 51G - 51N - 59N - 86Fail-safe8.4 H x 3.9 W x 5.8 D in.0 KgLatching; AutoresetStandard50; 60; ASD0.125 - 30.0Order

  • Showing 13 items
To request product environmental information, please complete the Product Environmental Information Request Form.